??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406113 - NBC-M12MR/ 2,0-94B/M12MR US
Bill of material
PHOENIX CONTACT 1406113
Product number of the Manufacturer
1406113
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, Plug angled M12 / IP67, coding: A, on Plug angled M12 / IP67, coding: A, cable length: 2 m
Manufacturer Type Description
NBC-M12MR/ 2,0-94B/M12MR US
Preview
International product number
4046356799362
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
diameter
6.400 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
EAC-RoHS
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
2 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
Ethernet
Thickness of insulation
1.050 mm
GTIN
4046356799362
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, Plug angled M12 / IP67, coding: A, on Plug angled M12 / IP67, coding: A, cable length: 2 m
Product type
NBC-M12MR/ 2,0-94B/M12MR US
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444210
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models