??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406073 - SAC-8P-M12MS/ 2,0-542 SH BK
Bill of material
PHOENIX CONTACT 1406073
Product number of the Manufacturer
1406073
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 8-position, PVC, yellow, shielded, Plug straight M12, coding: A, on free cable end, cable length: 2 m
Manufacturer Type Description
SAC-8P-M12MS/ 2,0-542 SH BK
Preview
International product number
4046356799744
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
certificate/approval
cULus Listed, EAC
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
yellow
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
105 °C
max. permissible cable outside temperature, when moving
105 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Conductor cross section (AWG), max.
24
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356799744
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 8-position, PVC, yellow, shielded, Plug straight M12, coding: A, on free cable end, cable length: 2 m
Product type
SAC-8P-M12MS/ 2,0-542 SH BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models