??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406014 - MBK-FS/FS
Bill of material
PHOENIX CONTACT 1406014
Product number of the Manufacturer
1406014
Short Description
Mini feed-through terminal block
Long Description
Mini feed-through terminal block, nom. voltage: 400 V, nominal current: 16 A, 1 level, connection method: Spade connection, cross section: 0.5 mm² - 1 mm², mounting: NS 15, color: gray
Manufacturer Type Description
MBK-FS/FS
Preview
International product number
4017918021023
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
44
Product status
abgekündigt
rated voltage
400 V
Rated current [In] for the power loss specification
16 A
Min. line cross section, rigid
0.500 mm^2
rated current
16 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V2
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Flat plug-in connector
Connection type 2
Flat plug-in connector
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
0 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
23 mm
color
Grey
length
22 mm
Assembly type
Top-hat rail TH15
net weight
0.002 kg
Max. line cross section, flexible
1 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
Max. line cross section, rigid
1 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4017918021023
Manufacturer product designation
Mini feed-through terminal block
Manufacturer product description
Mini feed-through terminal block, nom. voltage: 400 V, nominal current: 16 A, 1 level, connection method: Spade connection, cross section: 0.5 mm² - 1 mm², mounting: NS 15, color: gray
Product type
MBK-FS/FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models