??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406009 - SAC-4P-M8MR/0,5-542/M8FS SH BK
Bill of material
PHOENIX CONTACT 1406009
Product number of the Manufacturer
1406009
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, PVC, yellow, shielded, Plug angled M8, on Socket straight M8, cable length: 0.5 m
Manufacturer Type Description
SAC-4P-M8MR/0,5-542/M8FS SH BK
Preview
International product number
4046356800204
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
degree of protection
IP65
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-104
certificate/approval
cUL Listed, EAC, EAC-RoHS, UL Listed
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M8
Use for product
Color of coat
yellow
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Radial networked
No
Conductor cross section (AWG), max.
24
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.500 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356800204
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, PVC, yellow, shielded, Plug angled M8, on Socket straight M8, cable length: 0.5 m
Product type
SAC-4P-M8MR/0,5-542/M8FS SH BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models