??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406004 - SAC-4P-M8MS/0,5-542/M8FR SH BK
Bill of material
PHOENIX CONTACT 1406004
Product number of the Manufacturer
1406004
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, PVC, yellow, shielded, Plug straight M8, on Socket angled M8, cable length: 0.5 m
Manufacturer Type Description
SAC-4P-M8MS/0,5-542/M8FR SH BK
Preview
International product number
4046356800259
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-104
certificate/approval
cUL Listed, EAC, EAC-RoHS, UL Listed
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M8
Use for product
Color of coat
yellow
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
105 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Radial networked
No
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.500 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356800259
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, PVC, yellow, shielded, Plug straight M8, on Socket angled M8, cable length: 0.5 m
Product type
SAC-4P-M8MS/0,5-542/M8FR SH BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models