??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405983 - SAC-5P- 2,0-924/FR SCO
Bill of material
PHOENIX CONTACT 1405983
Product number of the Manufacturer
1405983
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, PVC, gray, shielded, free cable end, on Socket angled M12, coding: A, cable length: 2 m, Connector unshielded
Manufacturer Type Description
SAC-5P- 2,0-924/FR SCO
Preview
International product number
4046356800457
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
diameter
6.900 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
cULus Listed, EAC, EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP68
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
screened
Yes
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PVC
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Grey
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
75 °C
Number of wires
5
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
CANopen®
GTIN
4046356800457
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, PVC, gray, shielded, free cable end, on Socket angled M12, coding: A, cable length: 2 m, Connector unshielded
Product type
SAC-5P- 2,0-924/FR SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model