??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405976 - SAC-5P-MR/10,0-924 SCO
Bill of material
PHOENIX CONTACT 1405976
Product number of the Manufacturer
1405976
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, PVC, gray, shielded, Plug angled M12, coding: A, on free cable end, cable length: 10 m, Connector unshielded
Manufacturer Type Description
SAC-5P-MR/10,0-924 SCO
Preview
International product number
4046356800525
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
diameter
6.900 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
cULus Listed, EAC, EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP68
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Grey
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
75 °C
Number of wires
5
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
Category (capacity)
CANopen®
GTIN
4046356800525
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, PVC, gray, shielded, Plug angled M12, coding: A, on free cable end, cable length: 10 m, Connector unshielded
Product type
SAC-5P-MR/10,0-924 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD