??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405960 - SAC-5P-M12MS/ 1,2-923 CAN P
Bill of material
PHOENIX CONTACT 1405960
Product number of the Manufacturer
1405960
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, 5-position halogen-free, shielded, Plug straight M12, coding: A, on free cable end, cable length: 1.2 m
Manufacturer Type Description
SAC-5P-M12MS/ 1,2-923 CAN P
International product number
4046356759304
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
certificate/approval
not available
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
material
thermoplastic polyurethan-elastomers (TPU)
Material of the contact coat
Nickel/gold
Coding (head 1)
A-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Use for product
not relevant
nominal voltage
48 V
Rated value of current
4 A
Color of coat
silver-grey RAL 7001
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.200 m
Category (capacity)
CANopen®
GTIN
4046356759304
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen, 5-pos., PUR, halogen-free, RAL 7001 (gray), shielded, straight M12 plug (A-coded) to free cable end, cable length: 1.2 m
Product type
SAC-5P-M12MS/ 1,2-923 CAN P
URI of the product
http://www.phoenixcontact.com/product/1405960
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part