??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405866 - VS-M12FSBP-OE-93E-LI/2,0
Bill of material
PHOENIX CONTACT 1405866
Product number of the Manufacturer
1405866
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, M16 x 1.5, Bus line, cable length: 2 m, 0.14 mm², Ethernet flexible CAT5, 2-pair, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238737
Manufacturer Type Description
VS-M12FSBP-OE-93E-LI/2,0
Preview
flame retardant
not relevant
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
International product number
4046356475976
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
EAC
Category
5
screened
Yes
cable type
SF/FTP
Length
2 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7, SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356475976
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, M16 x 1.5, Bus line, cable length: 2 m, 0.14 mm², Ethernet flexible CAT5, 2-pair, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238737
Product type
VS-M12FSBP-OE-93E-LI/2,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir