??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405622 - SAC-ASI-J-Y-Y-N
Bill of material
PHOENIX CONTACT 1405622
Product number of the Manufacturer
1405622
Short Description
Distributor
Long Description
Distributor, 4-position, Load center AS-i Screw locking
Manufacturer Type Description
SAC-ASI-J-Y-Y-N
Preview
International product number
4046356754934
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
32 V
rated current
8 A
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
75 °C
certificate/approval
EAC
net weight
0.040 kg
Degree of protection (IP), mounted
IP69K
max. operating ambient temperature
75 °C
Material of the contact coat
Ni/Au
Degree of soiling
1
material of housing
PBT
screened
No
Material used for the thread ring
Stainless steel
Sensor/actuator adapter design
Simple
GTIN
4046356754934
Manufacturer product designation
Distributor
Manufacturer product description
AS-Interface H-distributor with a high degree of protection, parallel wired, for the distribution of AS-Interface flat-ribbon conductors
Product type
SAC-ASI-J-Y-Y-N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
VN
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част