??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405621 - SAC-ASI-J-Y-B-M12FS
Bill of material
PHOENIX CONTACT 1405621
Product number of the Manufacturer
1405621
Short Description
Distributor
Long Description
Distributor, 4-position, Load center AS-i Screw locking, on Socket straight M12
Manufacturer Type Description
SAC-ASI-J-Y-B-M12FS
Preview
International product number
4046356754941
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
32 V
rated current
4 A
Application standards
IEC 61076-2-101
Min. operating temperature
-25 °C
Max. operating temperature
75 °C
certificate/approval
EAC
net weight
0.045 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
75 °C
Material of the contact coat
Ni/Au
Degree of soiling
1
material of housing
PBT
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Sensor/actuator adapter design
Simple
GTIN
4046356754941
Manufacturer product designation
Distributor
Manufacturer product description
AS-Interface distributor with a high degree of protection, for a branch from two flat-ribbon conductors to one straight, A-coded, 4-pos. M12 socket
Product type
SAC-ASI-J-Y-B-M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
VN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part