??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405552 - VS-04-C-SDA/PH/0,3
Bill of material
PHOENIX CONTACT 1405552
Product number of the Manufacturer
1405552
Short Description
USB cable
Long Description
USB cable, number of positions: 4, USB 2.0
Manufacturer Type Description
VS-04-C-SDA/PH/0,3
Preview
International product number
4046356460576
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Application standards
not available
certificate/approval
EAC
Category
not relevant
screened
No
type of connector connection 1
USB-A
type of connector connection 2
not relevant
Color of coat
Grey
Oil-resistant in accordance EN 60811-2-1
No
cable construction
2xAWG28 + 2xAWG24
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356460576
Manufacturer product designation
USB cable
Manufacturer product description
USB cable, with USB connectors at one end, assembled connector type: A, single post connector, length: 0.3 m
Product type
VS-04-C-SDA/PH/0,3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part