??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405541 - Q 1,5/4IDC/24-24KU-KU BS BK
Bill of material
PHOENIX CONTACT 1405541
Product number of the Manufacturer
1405541
Short Description
Connector
Long Description
Connector, QUICKON connection, number of positions: 4, 0.75 mm² ... 1.5 mm², 500 V, 15 A, black, external cable diameter: 5 mm ... 9 mm
Manufacturer Type Description
Q 1,5/4IDC/24-24KU-KU BS BK
Preview
International product number
4046356748520
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated current
15 A
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
80 °C
Pole number
4
max. operating ambient temperature
80 °C
Material of the contact coat
Tin-plated
PE connection present
No
material of housing
PA
screen connection present
No
Number of control contacts
4
GTIN
4046356748520
Manufacturer product designation
Connector
Manufacturer product description
QUICKON cable connector, black, 4-pos., without PE, 0.75 mm² ... 1.5 mm²/500 V/15 A, for cable diameters of 5 mm ... 9 mm.
Product type
Q 1,5/4IDC/24-24KU-KU BS BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
250
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part