??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405218 - EV-T2SF
Bill of material
PHOENIX CONTACT 1405218
Product number of the Manufacturer
1405218
Short Description
Panel mounting frames
Long Description
CHARX connect basic, Panel mounting frames, Accessories, for attaching to infrastructure charging sockets, Type 2, IEC 62196-2, Front mounting, M5 thread, housing: black, Without logo
Manufacturer Type Description
EV-T2SF
Preview
International product number
4046356738514
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Type of accessory
mounting frame
GTIN
4046356738514
Manufacturer product designation
Panel mounting frames
Manufacturer product description
CHARX connect basic, Panel mounting frames, Accessories, for attaching to infrastructure charging sockets, Type 2, IEC 62196-2, Front mounting, M5 thread, housing: black, Without logo
Product type
EV-T2SF
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part