??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404965 - SAC-8P-100,0-PUR/M12FS SH VA
Bill of material
PHOENIX CONTACT 1404965
Product number of the Manufacturer
1404965
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 8-pos., PUR, halogen free, RAL 7021 (black gray), shielded, free cable end, to straight M12 socket, A-coded, cable length: 100 m, high-grade steel knurl
Manufacturer Type Description
SAC-8P-100,0-PUR/M12FS SH VA
Preview
International product number
4046356730051
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
30 V
rated current
2 A
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
Yes
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
Stainless steel
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
100 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356730051
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 8-pos., PUR, halogen free, RAL 7021 (black gray), shielded, free cable end, to straight M12 socket, A-coded, cable length: 100 m, high-grade steel knurl
Product type
SAC-8P-100,0-PUR/M12FS SH VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat