??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404869 - SAC-2P-M12MSB/ 4,0-915/M12FSB
Bill of material
PHOENIX CONTACT 1404869
Product number of the Manufacturer
1404869
Short Description
Bus system cable
Long Description
Bus system cable, PROFIBUS, 2-position, PUR/PVC, blue, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 4 m
Manufacturer Type Description
SAC-2P-M12MSB/ 4,0-915/M12FSB
Preview
International product number
4046356726009
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
8 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC, EAC-RoHS
Pole number
2
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
B-coded
screened
Yes
Areas of application for signal and data transmission
Bus system
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Blue
min. permissible cable outside temperature, when moving
-40 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
2
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
B - inverse
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
4 m
Category (capacity)
PROFIBUS
Thickness of insulation
0.800 mm
GTIN
4046356726009
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFIBUS, 2-position, PUR/PVC, blue, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 4 m
Product type
SAC-2P-M12MSB/ 4,0-915/M12FSB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part