??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404863 - SAC-8P-500,0-94D
Bill of material
PHOENIX CONTACT 1404863
Product number of the Manufacturer
1404863
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, shielded, cable length: 500 m
Manufacturer Type Description
SAC-8P-500,0-94D
Preview
International product number
4046356725316
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
4
diameter
6.400 mm
Application standards
not available
certificate/approval
EAC
Pole number
8
Without halogens
No
screened
Yes
Material of the cable mantle
PVC (reinforced) UV-resistant
Cable length can be configured
No
nominal voltage
30 V
Color of coat
black RAL 9005
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
500 m
Category (capacity)
Ethernet
Thickness of insulation
0.800 mm
GTIN
4046356725316
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, shielded, cable length: 500 m
Product type
SAC-8P-500,0-94D
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat