??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404855 - SAC-5P-MR/ 2,0-PUR/FS SCO
Bill of material
PHOENIX CONTACT 1404855
Product number of the Manufacturer
1404855
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-pos., PUR, halogen-free, RAL 7021 (black gray), angled M12 SPEEDCON plug (A-coded) to straight M12 SPEEDCON socket (A-coded), cable length: 2 m
Manufacturer Type Description
SAC-5P-MR/ 2,0-PUR/FS SCO
Preview
International product number
4046356725200
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
degree of protection
IP65
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356725200
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-pos., PUR, halogen-free, RAL 7021 (black gray), angled M12 SPEEDCON plug (A-coded) to straight M12 SPEEDCON socket (A-coded), cable length: 2 m
Product type
SAC-5P-MR/ 2,0-PUR/FS SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part