??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404755 - VS-M12MS-FR-94F-LI/ 1,0 NHF EL
Bill of material
PHOENIX CONTACT 1404755
Product number of the Manufacturer
1404755
Short Description
Network cable
Long Description
Network cable
Manufacturer Type Description
VS-M12MS-FR-94F-LI/ 1,0 NHF EL
International product number
4046356716666
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP67
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
2 A
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4046356716666
Manufacturer product designation
Network cable
Manufacturer product description
Network cable
Product type
VS-M12MS-FR-94F-LI/ 1,0 NHF EL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part