??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404644 - SACC-M12FST-3PECON-PG11-M
Bill of material
PHOENIX CONTACT 1404644
Product number of the Manufacturer
1404644
Short Description
Power connector
Long Description
Power connector, Power, 4-position, unshielded, Socket straight M12, T-coded, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg11, external cable diameter 8 mm ... 10 mm, For direct current up to 12 A/63 V
Manufacturer Type Description
SACC-M12FST-3PECON-PG11-M
Preview
International product number
4046356707756
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
63 V
rated current
12 A
Application standards
IEC 61076-2-111
Combustibility class
V0
certificate/approval
cULus Recognized
net weight
0.025 kg
Type of interlock
Screw locking
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
III
PE connection present
No
Insertion cycles, min.
100
Conductor connection method
Screw connection
Design of housing surface
PA
material of housing
Polyamide (PA)
Design of housing
straight
min. connectable conductor cross-section
0.750 mm^2
screen connection present
No
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
T-coded
External cable diameter, min.
8 mm
External cable diameter, max.
10 mm
screened
No
max. connectable conductor cross-section
1.500 mm^2
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4046356707756
Manufacturer product designation
Power connector
Manufacturer product description
Power connector, Power, 4-position, unshielded, Socket straight M12, T-coded, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg11, external cable diameter 8 mm ... 10 mm, For direct current up to 12 A/63 V
Product type
SACC-M12FST-3PECON-PG11-M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models