??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404506 - SI-FP-2R1A-U1A
Bill of material
PHOENIX CONTACT 1404506
Product number of the Manufacturer
1404506
Short Description
Front plate
Long Description
Front plate, 5 Gbps, CAT5e
Manufacturer Type Description
SI-FP-2R1A-U1A
Preview
International product number
4046356698481
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
50.700 mm
height
87.500 mm
material
PBT
Surface
not relevant
GTIN
4046356698481
Manufacturer product designation
Front plate
Manufacturer product description
Front plate with contact inserts, plastic with shroud, 2 x RJ45, 8-pos. metal, CAT5e (socket/socket); 1 x USB (socket/socket) type A
Product type
SI-FP-2R1A-U1A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models