??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404501 - SI-FP-D1A
Bill of material
PHOENIX CONTACT 1404501
Product number of the Manufacturer
1404501
Short Description
Front plate
Long Description
Front plate with contact inserts, plastic, 1x D-SUB 9 (socket/socket)
Manufacturer Type Description
SI-FP-D1A
Preview
International product number
4046356698436
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
50.700 mm
height
87.500 mm
material
PBT
Surface
not relevant
GTIN
4046356698436
Manufacturer product designation
Front plate
Manufacturer product description
Front plate with contact inserts, plastic, 1x D-SUB 9 (socket/socket)
Product type
SI-FP-D1A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models