??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404428 - SAC-4P-10,0-PUR/M12FR VA
Bill of material
PHOENIX CONTACT 1404428
Product number of the Manufacturer
1404428
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-pos., PUR, halogen free, RAL 7021 (black gray), free cable end, to angled M12 socket, A-coded, high-grade steel knurl, cable length: 10 m
Manufacturer Type Description
SAC-4P-10,0-PUR/M12FR VA
International product number
4046356696968
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
250 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP65
Without halogens
Yes
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356696968
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-pos., PUR, halogen free, RAL 7021 (black gray), free cable end, to angled M12 socket, A-coded, high-grade steel knurl, cable length: 10 m
Product type
SAC-4P-10,0-PUR/M12FR VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça