??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404397 - VS-M12MS-IP20-93C-LI/2,0 WL
Bill of material
PHOENIX CONTACT 1404397
Product number of the Manufacturer
1404397
Short Description
Network cable
Long Description
Network cable, 4-position, cable length: 2 m
Manufacturer Type Description
VS-M12MS-IP20-93C-LI/2,0 WL
Preview
International product number
4046356693585
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.500 mm
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Color of coat
green RAL 6018
min. permissible cable outside temperature, when moving
-40 °C
Number of wires
4
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Thickness of insulation
0.900 mm
GTIN
4046356693585
Manufacturer product designation
Network cable
Manufacturer product description
Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 flexible cable conduit capable (7-wire), RAL 6018 (yellow-green), M12 plug on RJ45 plug/IP20, line, length 2 m
Product type
VS-M12MS-IP20-93C-LI/2,0 WL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part