??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404368 - VS-M12FSBPS-IP20-93B/1,0
Bill of material
PHOENIX CONTACT 1404368
Product number of the Manufacturer
1404368
Short Description
Cable
Long Description
Cable, degree of protection: IP20, cable length: 1 m, number of positions: 4, CAT5, material: CuZn/PA, PROFINET
Manufacturer Type Description
VS-M12FSBPS-IP20-93B/1,0
Preview
International product number
4046356692373
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
EAC
Category
5
screened
Yes
cable type
SF/TQ
Length
1 m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
green-yellow RAL 6018
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7; SF-UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
color anti-kink sleeve
Grey
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356692373
Manufacturer product designation
Cable
Manufacturer product description
Cable, degree of protection: IP20, cable length: 1 m, number of positions: 4, CAT5, material: CuZn/PA, PROFINET
Product type
VS-M12FSBPS-IP20-93B/1,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part