??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404365 - VS-IP20-IP20-93B/1,0
Bill of material
PHOENIX CONTACT 1404365
Product number of the Manufacturer
1404365
Short Description
Network cable
Long Description
Network cable, degree of protection: IP20, cable length: 0.1 m, number of positions: 4, CAT5, cable outlet: straight, PROFINET
Manufacturer Type Description
VS-IP20-IP20-93B/1,0
Preview
International product number
4046356692342
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
EAC
Category
5
screened
Yes
cable type
SF/TQ
Length
0.100 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
RJ45 8(4)
Color of coat
green RAL 6018
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7; SF/TQ
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356692342
Manufacturer product designation
Network cable
Manufacturer product description
Assembled PROFINET cable, CAT5e, shielded, star-quad, 22 AWG stranded (7-wire), RAL 6018 (yellow green), RJ45 plug/IP20 to RJ45 plug/IP20, length: 1 m
Product type
VS-IP20-IP20-93B/1,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.