??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404342 - VS-IP20-OE-93E/2,0
Bill of material
PHOENIX CONTACT 1404342
Product number of the Manufacturer
1404342
Short Description
Network cable
Long Description
Network cable, degree of protection: IP20, cable length: 2 m, number of positions: 4, CAT5, cable outlet: straight, Ethernet
Manufacturer Type Description
VS-IP20-OE-93E/2,0
Preview
International product number
4046356691833
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
degree of protection
IP20
Application standards
not available
certificate/approval
EAC
Category
5
screened
Yes
cable type
SF/UTP
Length
2 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
not relevant
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7; SF/UTP
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356691833
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP20 to free cable end, line, length: 2 m
Product type
VS-IP20-OE-93E/2,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part