??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404303 - VS-MSD-IP20-93E/10,0
Bill of material
PHOENIX CONTACT 1404303
Product number of the Manufacturer
1404303
Short Description
Network cable
Long Description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 plug to RJ45 plug/IP20, line, length: 10 m
Manufacturer Type Description
VS-MSD-IP20-93E/10,0
Preview
International product number
4046356690102
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
diameter
6.400 mm
Application standards
not available
certificate/approval
EAC
Pole number
4
Degree of protection (IP), mounted
IP20
Without halogens
No
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
Category (capacity)
Ethernet
Thickness of insulation
1.200 mm
GTIN
4046356690102
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 plug to RJ45 plug/IP20, line, length: 10 m
Product type
VS-MSD-IP20-93E/10,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania