??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404208 - VS-M12FSBPS-IP20-93E-LI/5,0
Bill of material
PHOENIX CONTACT 1404208
Product number of the Manufacturer
1404208
Short Description
Network cable
Long Description
Network cable, cable length: 5 m, number of positions: 4, CAT5, cable outlet: straight, Ethernet
Manufacturer Type Description
VS-M12FSBPS-IP20-93E-LI/5,0
Preview
International product number
4046356681506
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
not available
certificate/approval
EAC
Category
5
screened
Yes
Length
5 m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7; SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356681506
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 flush-type socket, rear/screw mounting with SPEEDCON to RJ45 plug/IP20, line, length 5 m
Product type
VS-M12FSBPS-IP20-93E-LI/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models