??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403934 - NBC-R4AC/10,0-94Z/R4AC
Bill of material
PHOENIX CONTACT 1403934
Product number of the Manufacturer
1403934
Short Description
Network cable
Long Description
Network cable, degree of protection: IP20, cable length: 10 m, number of positions: 8, 1 Gbps, CAT5, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-R4AC/10,0-94Z/R4AC
Preview
International product number
4046356674010
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Category
5
screened
No
cable type
SF/UTP
Length
10 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
RJ45 8(4)
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
4x2xAWG26/7; SF/UTP
case connector connection 1
not relevant
case connector connection 2
not relevant
color anti-kink sleeve
Grey
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356674010
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP20 to RJ45 plug/IP20, line, length: 10 m
Product type
NBC-R4AC/10,0-94Z/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models