??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403918 - SAC-5P-MS/ 6,0-923/FS SCO
Bill of material
PHOENIX CONTACT 1403918
Product number of the Manufacturer
1403918
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-pos., PUR, halogen-free, gray, shielded, straight M12 SPEEDCON plug, A-coded, to straight M12 SPEEDCON socket, A-coded, cable length: 6 m
Manufacturer Type Description
SAC-5P-MS/ 6,0-923/FS SCO
International product number
4046356673853
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4046356673853
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-pos., PUR, halogen-free, gray, shielded, straight M12 SPEEDCON plug, A-coded, to straight M12 SPEEDCON socket, A-coded, cable length: 6 m
Product type
SAC-5P-MS/ 6,0-923/FS SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat