??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403725 - QPD W 4PE2,5 6-11 M20 0,5 BK
Bill of material
PHOENIX CONTACT 1403725
Product number of the Manufacturer
1403725
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 6 mm ... 11 mm, assembly thread: M20, IDC connection (welded-on), 2.5 mm², wires cut flat at the end, cable length: 0.5 m
Manufacturer Type Description
QPD W 4PE2,5 6-11 M20 0,5 BK
Preview
International product number
4046356664998
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP66
rated voltage
690 V
rated current
20 A
Application standards
not available
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
length
88.250 mm
width
34.6 mm
height
34.6 mm
net weight
0.091 kg
Pole number
5
Type of interlock
Screw
color of housing
Black
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
No
mechanical coding present
Yes
color coding/contact insert
Black
angle of plug
straight
built-in version
Front mounting
color of the separate adapter piece
Black
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M20
pole codification
1, 2, 3, N, PE
max. resistance to a continuous temperature
100 °C
GTIN
4046356664998
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 6 mm ... 11 mm, assembly thread: M20, IDC connection (welded-on), 2.5 mm², wires cut flat at the end, cable length: 0.5 m
Product type
QPD W 4PE2,5 6-11 M20 0,5 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models