??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403627 - SAC-3P-M12Y/2XM12FS 3L
Bill of material
PHOENIX CONTACT 1403627
Product number of the Manufacturer
1403627
Short Description
Y distributor
Long Description
Y distributor, 3-position, unshielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A and Socket straight M12 SPEEDCON, coding: A, with 3 LEDs
Manufacturer Type Description
SAC-3P-M12Y/2XM12FS 3L
Preview
International product number
4046356726924
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
24 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC
net weight
0.032 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
screened
No
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4046356726924
Manufacturer product designation
Y distributor
Manufacturer product description
Y distributor, 3-position, unshielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A and Socket straight M12 SPEEDCON, coding: A, with 3 LEDs
Product type
SAC-3P-M12Y/2XM12FS 3L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част