??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403485 - SAC-8P-MR/ 3,0-285/FR SH SCO
Bill of material
PHOENIX CONTACT 1403485
Product number of the Manufacturer
1403485
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, PUR, highly flexible, gray RAL 7001, shielded, cable length: 3 m
Manufacturer Type Description
SAC-8P-MR/ 3,0-285/FR SH SCO
International product number
4046356655682
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
30 V
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
Yes
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Use for product
Color of coat
gray RAL 7001
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
Conductor cross-section, max.
0.250 mm^2
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356655682
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, PUR, highly flexible, gray RAL 7001, shielded, cable length: 3 m
Product type
SAC-8P-MR/ 3,0-285/FR SH SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част