??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403409 - SACB-4/8-C SCO SELECT GG
Bill of material
PHOENIX CONTACT 1403409
Product number of the Manufacturer
1403409
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable
Manufacturer Type Description
SACB-4/8-C SCO SELECT GG
International product number
4046356651301
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
net weight
0.189 kg
Degree of soiling
not relevant
connection for NPN sensors present
No
Number of channels per slots
2
LED display present
No
Potential separation present
No
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
GTIN
4046356651301
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable
Product type
SACB-4/8-C SCO SELECT GG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част