??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403391 - Q2-FLA20,6-1,5 VERB BK
Bill of material
PHOENIX CONTACT 1403391
Product number of the Manufacturer
1403391
Short Description
Conductor connectors
Long Description
QUICKON cable connector, black, 3+ PE pos., 0.75 mm2 ... 1.5 mm2 /500 V/15 A, for cable diameters of 6 mm ... 12 mm. only flanges with contacts of Order Number 1642182
Manufacturer Type Description
Q2-FLA20,6-1,5 VERB BK
International product number
4046356650755
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
not available
Combustibility class
not relevant
certificate/approval
not available
PE connection present
No
seal present
No
Locking present
No
Size of connection thread
not relevant
EMC design present
No
number of cable inlets
0
Arrangement of the cable lead-in
not relevant
Coding (head 1)
without
GTIN
4046356650755
Manufacturer product designation
Conductor connectors
Manufacturer product description
QUICKON cable connector, black, 3+ PE pos., 0.75 mm2 ... 1.5 mm2 /500 V/15 A, for cable diameters of 6 mm ... 12 mm. only flanges with contacts of Order Number 1642182
Product type
Q2-FLA20,6-1,5 VERB BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part