??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403384 - SAC-8PY-M/0,15-285/FR-F VP SCO
Bill of material
PHOENIX CONTACT 1403384
Product number of the Manufacturer
1403384
Short Description
Y distributor
Long Description
Y-distributor, 8-pos., shielded, straight M12 SPEEDCON plug (A-coded) to angled M12 SPEEDCON socket (A-coded), with shielded PUR cable, length: 0.15 m, and straight M12 SPEEDCON socket (A-coded)
Manufacturer Type Description
SAC-8PY-M/0,15-285/FR-F VP SCO
International product number
4046356651462
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
45
rated voltage
30 V
rated current
2 A
Application standards
not available
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
not available
net weight
0.075 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
Yes
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4046356651462
Manufacturer product designation
Y distributor
Manufacturer product description
Y-distributor, 8-pos., shielded, straight M12 SPEEDCON plug (A-coded) to angled M12 SPEEDCON socket (A-coded), with shielded PUR cable, length: 0.15 m, and straight M12 SPEEDCON socket (A-coded)
Product type
SAC-8PY-M/0,15-285/FR-F VP SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
150
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част