??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403368 - VS-M12MSD-M12FSD-936-LI/0,9
Bill of material
PHOENIX CONTACT 1403368
Product number of the Manufacturer
1403368
Short Description
Network cable
Long Description
Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 (7-wire), black, M12 plug to M12 socket, length 0.9 m
Manufacturer Type Description
VS-M12MSD-M12FSD-936-LI/0,9
International product number
4046356649346
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
7.250 mm
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
screened
Yes
Material of the cable mantle
PE-X
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
Number of wires
4
suitable for cable guide chain
No
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.900 m
Thickness of insulation
0.800 mm
GTIN
4046356649346
Manufacturer product designation
Network cable
Manufacturer product description
Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 (7-wire), black, M12 plug to M12 socket, length 0.9 m
Product type
VS-M12MSD-M12FSD-936-LI/0,9
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.