??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1403070000 - KLBUE 3-8 RC TS27
Bill of material
Weidmueller 1403070000
Preview
Product number of the Manufacturer
1403070000
Manufacturer Type Description
KLBUE 3-8 RC TS27
Short Description
Shield connection terminal, Cable diameter, max.: 8 mm, PA 66 GF 30
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118204780
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
8 mm
min. permissible cable diameter
8 mm
Min. operating temperature
-25 °C
Max. operating temperature
105 °C
Explosion tested design (EEx e)
No
Mass
0.061 kg
depth
50 mm
height
67.501 mm
width
35 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models