??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1403050000 - KLBUE 10-20 RC TS27
Bill of material
Weidmueller 1403050000
Preview
Product number of the Manufacturer
1403050000
Manufacturer Type Description
KLBUE 10-20 RC TS27
Short Description
Shield connection terminal, Cable diameter, max.: 20 mm, PA 66 GF 30
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118204773
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
20 mm
min. permissible cable diameter
20 mm
Min. operating temperature
-25 °C
Max. operating temperature
105 °C
Explosion tested design (EEx e)
No
Mass
0.099 kg
depth
63.888 mm
height
67.501 mm
width
38.343 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models