??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1402944 - SAC-5P-M12MS/ 0,3-927/M12FS VA
Bill of material
PHOENIX CONTACT 1402944
Product number of the Manufacturer
1402944
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PVC, black
Manufacturer Type Description
SAC-5P-M12MS/ 0,3-927/M12FS VA
International product number
4046356637626
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
8.300 mm
Application standards
not available
certificate/approval
not available
Pole number
5
Without halogens
No
screened
No
Material of the cable mantle
PVC
Cable length can be configured
No
nominal voltage
48 V
Color of coat
Black
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
80 °C
Number of wires
5
suitable for cable guide chain
No
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Torsion-resistant
No
Hybrid cable
No
Thickness of insulation
1 mm
GTIN
4046356637626
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PVC, black
Product type
SAC-5P-M12MS/ 0,3-927/M12FS VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част