??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1402830000 - KLBUE 3-8 RC TS35
Bill of material
Weidmueller 1402830000
Preview
Product number of the Manufacturer
1402830000
Manufacturer Type Description
KLBUE 3-8 RC TS35
Short Description
Shield connection terminal, Cable diameter, max.: 8 mm, PA 66 GF 30
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118204674
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
8 mm
min. permissible cable diameter
8 mm
Min. operating temperature
-25 °C
Max. operating temperature
105 °C
Explosion tested design (EEx e)
No
Assembly type
Top-hat rail TH35
Mass
0.061 kg
depth
50 mm
height
67.525 mm
width
35 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models