??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1402765 - VS-FSDBPS-IP20-937-2,0
Bill of material
PHOENIX CONTACT 1402765
Product number of the Manufacturer
1402765
Short Description
Network cable
Long Description
Network cable, cable length: 2 m, number of positions: 4, CAT5, cable outlet: straight, PROFINET
Manufacturer Type Description
VS-FSDBPS-IP20-937-2,0
Preview
International product number
4046356631389
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
38
Application standards
not available
certificate/approval
EAC
Category
5
screened
Yes
cable type
SF/TQ
Length
2 m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
black RAL 9005
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7; SF/TQ
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356631389
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, cable length: 2 m, number of positions: 4, CAT5, cable outlet: straight, PROFINET
Product type
VS-FSDBPS-IP20-937-2,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part