??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1402512 - VS-PNRJ45-PNRJ45-93K-1,0
Bill of material
PHOENIX CONTACT 1402512
Product number of the Manufacturer
1402512
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 1 m, number of positions: 4, Sercos
Manufacturer Type Description
VS-PNRJ45-PNRJ45-93K-1,0
Preview
International product number
4046356622523
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
degree of protection
IP20
Application standards
not available
certificate/approval
EAC
Category
not relevant
screened
Yes
Length
1 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
RJ45 8(4)
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7; SF/TQ
case connector connection 1
not relevant
case connector connection 2
not relevant
color anti-kink sleeve
Black
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356622523
Manufacturer product designation
Patch cable
Manufacturer product description
Sercos III patch cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 plug/IP 20, straight, to RJ45 plug/IP20, straight, length: 1.0 m
Product type
VS-PNRJ45-PNRJ45-93K-1,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat