??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1402452 - VS-M8MS-IP20/93B-0,5
Bill of material
PHOENIX CONTACT 1402452
Product number of the Manufacturer
1402452
Short Description
Network cable
Long Description
Network cable, Ethernet (100 Mbps), PROFINET (100 Mbps), EtherCAT® (100 Mbps), 4-position, Plug straight M8 / IP67, coding: A, on Plug straight RJ45 / IP20, cable length: 0.5 m
Manufacturer Type Description
VS-M8MS-IP20/93B-0,5
Preview
International product number
4046356616096
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.500 mm
Application standards
IEC 61076-2-104
certificate/approval
EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
M8
nominal voltage
30 V
Rated value of current
1 A
Color of coat
green RAL 6018
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
70 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.500 m
Category (capacity)
Ethernet
Thickness of insulation
0.900 mm
GTIN
4046356616096
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet (100 Mbps), PROFINET (100 Mbps), EtherCAT® (100 Mbps), 4-position, Plug straight M8 / IP67, coding: A, on Plug straight RJ45 / IP20, cable length: 0.5 m
Product type
VS-M8MS-IP20/93B-0,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part