??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1402129 - VS-M12FSBP-IP20-93E-LI/0,25
Bill of material
PHOENIX CONTACT 1402129
Product number of the Manufacturer
1402129
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), 4-position, PUR, water blue RAL 5021, Flush-type female connector straight M12 SPEEDCON / IP67, on Plug straight RJ45 / IP20, cable length: 0.25 m
Manufacturer Type Description
VS-M12FSBP-IP20-93E-LI/0,25
Preview
International product number
4046356584883
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
degree of protection
IP65/IP67
Application standards
not available
certificate/approval
EAC
Category
5
screened
Yes
cable type
SF/UTP
Length
0.250 m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7; SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4046356584883
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), 4-position, PUR, water blue RAL 5021, Flush-type female connector straight M12 SPEEDCON / IP67, on Plug straight RJ45 / IP20, cable length: 0.25 m
Product type
VS-M12FSBP-IP20-93E-LI/0,25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част