??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1401918 - SAC-5P-M12MS/5-920/M12FS W S
Bill of material
PHOENIX CONTACT 1401918
Product number of the Manufacturer
1401918
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable
Manufacturer Type Description
SAC-5P-M12MS/5-920/M12FS W S
International product number
4046356578691
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4046356578691
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable
Product type
SAC-5P-M12MS/5-920/M12FS W S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
48
Quantity Scale
8
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част