??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1401846 - SACC-E-M12FS-8CON-PG9/2,0
Bill of material
PHOENIX CONTACT 1401846
Product number of the Manufacturer
1401846
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 8-position, Socket, straight, M12, A-coded, cable length: 2 m, 0.25 mm², TPE litz wire
Manufacturer Type Description
SACC-E-M12FS-8CON-PG9/2,0
Preview
International product number
4046356574259
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
30 V
rated current
2 A
Application standards
not available
Combustibility class
V0
certificate/approval
cULus Recognized, EAC, UL Recognized
net weight
0.065 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
8
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4046356574259
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Universal, 8-position, Socket, straight, M12, A-coded, cable length: 2 m, 0.25 mm², TPE litz wire
Product type
SACC-E-M12FS-8CON-PG9/2,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част