??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1401637 - E/MBK
Bill of material
PHOENIX CONTACT 1401637
Product number of the Manufacturer
1401637
Short Description
End clamp
Long Description
End clamp, material: PA, 3.2 mm fixing hole, color: gray
Manufacturer Type Description
E/MBK
Preview
International product number
4017918020484
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
Width of spacing
6.200 mm
height at lowest possible mounting
13 mm
color
Grey
length
22 mm
Assembly type
Top-hat rail TH15
net weight
0.00162 kg
material
Polyamide (PA)
Type of locking
screwable
GTIN
4017918020484
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, width: 6.2 mm, color: gray
Product type
E/MBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD