??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1401187 - EB 6- 5
Lista materiale
PHOENIX CONTACT 1401187
Product number of the Manufacturer
1401187
Short Description
Insertion bridge
Long Description
Insertion bridge, number of positions: 6, color: gray
Manufacturer Type Description
EB 6- 5
Preview
International product number
4017918020262
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Grey
net weight
0.001 kg
Design
insert bridge
Insulation present
No
Number of bridged terminals
6
shock-hazard protection present
No
GTIN
4017918020262
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, number of positions: 6, color: gray
Product type
EB 6- 5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD